IESNA:LM-63-2002
[TEST]P1434299
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7A-830-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 7xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.66A 199.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27720.3
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4221.6 4395.9 4520.4 4514.2 4414.6 4277.6 3947.6 3667.4 3692.3 3885.3 4240.2 4676.1 5217.8 5859.1 6818.0 7764.4 8524.1 9352.2 
10286.2 11058.2 11101.8 10827.9 10093.1 8785.6 6568.9 4838.0 4557.8 3549.1 2415.9 1867.9 1463.2 1046.0 828.1 653.8 467.0 286.4 
137.0 0.0 
4221.6 4402.1 4526.7 4520.4 4420.8 4283.8 3947.6 3673.6 3692.3 3885.3 4234.0 4663.6 5180.4 5902.7 6948.8 7733.3 8617.5 9364.6 
10279.9 11089.4 11151.6 10877.7 10174.1 8885.2 6649.9 4918.9 4638.7 3692.3 2521.7 1917.8 1481.9 1071.0 840.6 678.7 510.6 323.8 
149.4 0.0 
4221.6 4383.4 4514.2 4532.9 4451.9 4358.5 4059.7 3767.0 3723.4 3910.2 4209.1 4626.3 5143.1 5778.2 6911.4 7764.4 8617.5 9339.7 
10174.1 11095.6 11388.2 11182.8 10628.6 9514.1 7633.7 5578.9 5236.5 4315.0 3312.5 2378.5 1793.2 1351.1 1008.7 790.8 610.2 361.1 
174.3 0.0 
4221.6 4377.2 4514.2 4582.7 4526.7 4476.8 4283.8 3966.3 3810.6 3904.0 4171.7 4564.0 5062.1 5666.1 6344.8 7291.2 8231.4 9003.5 
9893.9 10796.7 11475.4 11543.9 11133.0 10317.3 8717.1 6357.2 5965.0 4869.1 3953.8 3131.9 2447.0 1824.4 1344.9 965.1 734.7 
454.5 193.0 0.0 
4221.6 4389.7 4526.7 4645.0 4682.3 4682.3 4613.8 4395.9 4159.3 4115.7 4296.3 4651.2 5155.5 5765.7 6438.2 7141.8 8038.4 8928.8 
9781.8 10609.9 11438.1 11979.8 11911.3 11382.0 10317.3 8106.9 7583.9 5684.8 4296.3 3474.4 2795.7 2229.1 1805.7 1394.7 1033.6 
734.7 267.7 0.0 
4221.6 4364.8 4508.0 4669.9 4794.4 4875.3 4931.4 4900.2 4775.7 4694.8 4781.9 5043.5 5473.1 6058.4 6762.0 7534.0 8299.9 8997.3 
9719.5 10342.2 11008.4 11774.3 12203.9 12104.3 11481.6 10336.0 9949.9 7920.1 5043.5 3206.6 2465.7 1942.7 1481.9 1158.1 828.1 
535.5 242.8 0.0 
4221.6 4358.5 4501.7 4688.5 4912.7 5118.2 5292.5 5479.3 5585.2 5653.6 5809.3 6077.0 6475.5 7067.1 7758.2 8499.2 9171.6 9763.1 
10130.5 10448.0 10740.7 11201.4 12017.1 13200.1 13903.7 14040.7 13997.1 13436.8 11020.9 7185.4 4003.6 2559.1 1948.9 1450.8 
952.7 504.3 199.2 0.0 
4221.6 4333.6 4476.8 4669.9 4912.7 5217.8 5560.3 5940.1 6344.8 6749.5 7060.8 7390.8 7857.8 8412.0 9128.0 9812.9 10441.8 
10840.3 11226.4 11419.4 11624.8 11979.8 12621.1 13648.5 15410.5 16936.0 16985.8 16101.7 13779.2 11095.6 8069.5 4701.0 2565.3 
1693.6 1195.5 772.1 292.6 0.0 
4221.6 4321.2 4464.4 4663.6 4925.1 5211.6 5566.5 5958.7 6407.1 6861.6 7278.8 7627.4 8082.0 8654.8 9346.0 10024.6 10647.3 
11008.4 11394.5 11612.4 11817.9 12179.0 12807.9 13804.1 15497.7 16948.5 16942.3 16164.0 13878.8 11095.6 7770.7 4520.4 2540.4 
1643.8 1195.5 790.8 298.9 0.0 
4221.6 4296.3 4439.5 4626.3 4894.0 5192.9 5585.2 6064.6 6656.1 7378.4 8175.4 9047.1 10037.1 11070.7 12010.9 12776.7 13200.1 
13418.1 13517.7 13405.6 13430.5 13673.4 13866.4 14003.4 13262.4 11923.7 11649.8 10840.3 9999.7 7808.0 4632.5 2664.9 1874.2 
1288.9 971.3 728.5 323.8 0.0 
4221.6 4265.1 4377.2 4564.0 4781.9 5062.1 5429.5 5840.4 6375.9 7017.2 7758.2 8542.7 9489.2 10472.9 11481.6 12372.0 13013.4 
13449.2 13685.8 13735.6 13916.2 14327.1 14806.6 14812.8 13972.2 12814.1 12558.8 11276.2 8997.3 6375.9 4252.7 2839.3 1824.4 
1170.6 772.1 498.1 205.5 0.0 
4221.6 4258.9 4339.9 4514.2 4713.4 4975.0 5280.1 5647.4 6102.0 6637.4 7322.3 8019.7 8822.9 9601.2 10441.8 11164.1 11668.4 
11911.3 12042.0 12017.1 12085.6 12390.7 12795.4 12870.1 12353.3 11475.4 11301.1 10261.2 8368.4 6326.1 4483.1 3001.2 1886.6 
1151.9 684.9 460.8 168.1 0.0 
4221.6 4246.5 4308.7 4439.5 4601.4 4794.4 5037.2 5323.6 5647.4 6033.5 6481.8 6998.6 7521.6 8019.7 8536.5 8978.6 9233.9 
9221.4 9140.5 8941.2 8785.6 8916.3 9196.5 9389.5 9246.3 8872.7 8773.1 8175.4 6824.2 5136.8 3499.3 2254.0 1606.4 
1145.7 828.1 560.4 224.2 0.0 
4221.6 4184.2 4171.7 4190.4 4215.3 4202.9 4165.5 4121.9 4047.2 3984.9 3960.0 3972.5 4022.3 4109.5 4265.1 4389.7 4464.4 4420.8 4252.7 
4022.3 3760.8 3536.6 3324.9 3119.5 2851.7 2584.0 2521.7 2303.8 2067.2 1861.7 1681.2 1500.6 1320.0 1108.3 940.2 747.2 342.5 0.0 
4221.6 4121.9 4009.9 3848.0 3654.9 3443.2 3268.9 3156.8 3107.0 3107.0 3156.8 3219.1 3300.0 3418.3 3505.5 3605.1 3642.5 3630.0 3524.2 
3262.7 2963.8 2683.6 2434.6 2191.7 1973.8 1787.0 1768.3 1668.7 1550.4 1438.3 1326.2 1207.9 1071.0 909.1 753.4 579.1 236.6 0.0 
4221.6 4053.4 3798.2 3455.7 3156.8 3013.6 2994.9 3051.0 3094.6 3113.2 3119.5 3113.2 3125.7 3113.2 3100.8 3088.3 3044.8 2963.8 2833.1 
2658.7 2422.1 2197.9 1980.0 1799.5 1656.2 1544.2 1519.3 1438.3 1351.1 1257.7 1145.7 1021.1 884.2 709.8 516.8 330.0 143.2 0.0 
4221.6 3991.2 3598.9 3144.4 2945.1 2976.3 3094.6 3169.3 3200.4 3200.4 3169.3 3125.7 3063.4 2994.9 2932.7 2858.0 2758.3 2633.8 2503.0 
2359.8 2191.7 2029.8 1886.6 1774.5 1668.7 1569.1 1550.4 1438.3 1369.8 1320.0 1301.3 1201.7 1071.0 853.0 610.2 373.6 224.2 0.0 
4221.6 3928.9 3405.9 2963.8 2920.2 3069.7 3212.9 3293.8 3312.5 3281.4 3212.9 3125.7 3044.8 2957.6 2826.8 2689.8 2559.1 2447.0 2303.8 
2160.6 2029.8 1917.8 1830.6 1755.9 1618.9 1519.3 1506.8 1444.5 1401.0 1531.7 1587.8 1500.6 1363.6 1145.7 828.1 572.8 429.6 0.0 
4221.6 3879.1 3268.9 2882.9 2970.0 3163.1 3318.7 3399.7 3412.1 3356.1 3256.5 3131.9 3007.4 2864.2 2721.0 2571.5 2409.6 2247.8 2092.1 
1942.7 1830.6 1749.6 1674.9 1544.2 1463.2 1363.6 1351.1 1288.9 1313.8 1494.4 1425.9 1301.3 1158.1 977.6 734.7 616.4 448.3 0.0 
4221.6 3823.1 3181.7 2858.0 2994.9 3219.1 3387.2 3474.4 3474.4 3412.1 3287.6 3138.1 2976.3 2777.0 2627.6 2471.9 2266.4 2054.7 1899.1 
1787.0 1737.2 1631.3 1537.9 1432.1 1332.5 1232.8 1220.4 1176.8 1270.2 1332.5 1201.7 1046.0 902.8 722.3 604.0 554.2 336.2 0.0 
4221.6 3835.5 3156.8 2864.2 3019.8 3256.5 3424.6 3499.3 3499.3 3430.8 3300.0 3144.4 2951.4 2702.3 2521.7 2366.1 2123.2 1924.0 1780.8 
1718.5 1650.0 1575.3 1481.9 1388.5 1288.9 1189.3 1176.8 1158.1 1257.7 1220.4 1071.0 1014.9 915.3 722.3 585.3 485.7 261.5 0.0 
4221.6 3841.7 3107.0 2851.7 3026.1 3250.2 3405.9 3480.6 3474.4 3399.7 3287.6 3138.1 2926.4 2702.3 2521.7 2353.6 2117.0 1911.5 1755.9 
1718.5 1618.9 1556.6 1450.8 1363.6 1264.0 1176.8 1158.1 1145.7 1245.3 1195.5 1046.0 977.6 859.3 641.3 547.9 454.5 236.6 0.0 
